Navigate to
Cylindrical Thrust Roller Bearings
Cylindrical thrust roller bearings can only receive axial load but support high-load applications and offer high axial rigidity. Cages are typically made of machined brass.
Condition Description
- Compact Environment
- High Accuracy
- High Load
- Reversing Rotation
Industries
- Automation
- Material Handling
- Packaging
- Rubber and Plastics
- Steel & Metals
- Utilities
Product Features
- High load capacity/high rigidity
- Though they are not suited for high speeds due to differential circumferential speed on each rolling element, cylindrical roller thrust bearings have a compact cage which is mostly roller guided.
- Multi-row, in tandem arrangements are available for exceptionally high load-capacity
Benefits
- Ideal for low rotation
- Multi row in tandem arrangement available
190
TMP
12
Show Description | |
Description | |
190 | Nominal Bore Diameter |
TMP | Bearing Type Symbol |
12 | Serie |
Share