Mood 3 Products

Spherical Thrust Roller Bearings

Spherical Thrust Roller Bearings

Axial spherical roller bearings are self-aligning and therefore insensitive to angular misalignment of the shafts. The E-Type features an even higher load-bearing capacity design and a pressed steel or brass cage.

Condition Description

  • Compact Environment
  • High Accuracy
  • High Load
  • Reversing Rotation

Industries

  • Marine
  • Oil and Gas
  • Steel & Metals
  • Utilities

Product Features

  • Correction of misalignment: The spherical raceway surface of the housing disc compensates for angular errors
  • Spherical roller bearings offer high axial load capacity and minimal radial load capacity
  • Oil lubrication is recommended even at low speeds in order to minimise friction in the sliding surfaces
  • Sheet metal cage and brass cage available in E-Design

Benefits

  • High axial load capacity
  • Possible to cover shaft misalignment
  • Pairable installation for double-sided applications
29 3 26 E
Show Description
Description
29 Bearing Series
3 Series
26 Bore Diameter Code
E Cage
  • | | PDF - 141 KB