About EDD Megaterm
The EDD Megaterm application supports the setting and editing of parameters and configurations for EDD Drive Units. This software is for use on PC and is provided free of charge.
Note: The software can be used only with EDD Drive Units.
After agreeing to the license agreement on the following page, you may proceed with downloading the software and Instruction Manual.
Category | Name | File Type | File Size |
Ver. (Release Date) |
---|---|---|---|---|
Software | EDD Megaterm Windows 7 (32-bit) | ZIP | 7,837KB | 1.2.1.0 (2021/10/25) |
Software | EDD Megaterm Windows 7 (64-bit) | ZIP | 7,846KB | 1.2.1.0 (2021/10/25) |
Software | EDD Megaterm Windows 10 (32-bit) | ZIP | 7,837KB | 1.2.1.0 (2021/10/25) |
Software | EDD Megaterm Windows 10 (64-bit) | ZIP | 7,846KB | 1.2.1.0 (2021/10/25) |
Megaterm Application Software Operation Environment:
OS*1 | Windows 7 Home/Professional/Enterprise/Ultimate Windows 10 Home/Pro/Enterprise *1 With Internet Explorer 11 or above |
---|---|
CPU | 1 GHz or above 32-bit (x86) or 64-bit (x64) CPU |
Memory | 1 GB or above (32-bit) or 2 GB or above (64-bit) |
HDD | 16 GB (32-bit) or 20 GB (64-bit) or more free space available |
Display | 800 × 600 (SVGA) or above |
Ports | USB |
With the following system fonts:
- Courier New, Arial
Installing EDD Megaterm
1. WinUSB
Run WinUSB from [\Install\WinUSB\WinUSB.vbs] and install device drivers.
2. EDD Megaterm
Run setup from [\Install\EDDmegaterm\setup.exe] and install the Megaterm application.
How to Use EDD Megaterm
After installation completes, please see “Online Help.”
Notes:
- Company and product names listed are registered trademarks of their respective companies.
- The reproduction, copy, or alteration of information contained within without permission from NSK Ltd. is prohibited.
- The information contained within is subject to change without advance notice.