1—Types of Rolling Bearings

Rolling bearings (hereinafter, “bearings”) are machine components that reduce friction. They are typically made up of a set of rings, rolling elements, and a cage. Bearings come in radial and thrust types, based on whether the main type of load they support is radial or axial.
They are categorized as ball bearings or roller bearings based on the rolling elements used within and can be further differentiated by their shape and application.

Types of Rolling Bearings

Rolling bearings are broadly classified by load and rotation conditions. ​

 Rolling Element
BallsRollers
CharacteristicsLower load capacity,
good for high speeds
Higher load capacity,
good for low speeds
LoadMainly radial loads
(loads perpendicular to the shaft)
Radial ball bearingsRadial roller bearings
Mainly axial (thrust) loads
(loads in the same direction as the shaft)
Thrust Ball BearingsThrust roller bearings

Radial Ball Bearings

In radial ball bearings, balls are used as the rolling elements for supporting  primarily radial loads.

Hierarchical chart for radial ball bearings divided into main categories and subdivisions. Magento, three/four-point-contact, self-aligning, and ball bearings for bearing units have no subdivisions, while deep groove ball bearings are subdivided into single-row and double-row types and angular contact ball bearings into single-row, double-row, and matched types.

Radial Roller Bearings

In radial roller bearings, rollers are used for the rolling elements for supporting primarily radial loads. Most can also take some amount of axial (thrust) load. 

Hierarchical chart for radial roller bearings divided into main categories and subdivisions. Long roller, needle roller, and spherical roller/self-aligning types have no subdivisions, while cylindrical roller bearings are subdivided into single-row, double-row, and four-row types and tapered roller bearings are subdivided into single-row, double-row, matched, and four-row types.

Thrust Ball Bearings

Thrust ball bearings use balls for the rolling elements and can support only axial (thrust) loads.

Hierarchical chart for thrust ball bearings. They are divided into three categories: single-direction, double-direction, and double-direction angular contact types.

Thrust Roller Bearings

Thrust roller bearings use rollers as the rolling elements and can support only axial (thrust) loads. With the exception of spherical roller thrust bearings, thrust bearings cannot take any radial loads.

Hierarchical chart for thrust roller bearings divided into main categories and subdivisions. Needle roller, tapered roller, and spherical roller types have no subdivisions, while cylindrical roller thrust bearings are subdivided into single-direction and double-direction types.