Overview
Cleanroom bearings aim for zero particle emissions. By applying NSK's unique technologies, our range of offerings excel across environments at atmospheric pressure, in vacuum, and with high temperatures.

Documents
Product List
LG2/LGU Clean Grease-Packed Bearings

LG2/LGU Clean Grease-Packed Bearings
LG2 and LGU grease-packed stainless steel bearings are suitable for cleanroom environments at atmospheric pressure with normal temperatures.
Features
- Low grease scatter and particle emissions
- Long life
Applications
- Cleanrooms
- Film manufacturing equipment
DL2 Grease-Packed Bearings

DL2 Grease-Packed Bearings
DL2 grease-packed stainless steel bearings are suitable for cleanroom environments at atmospheric pressure or in vacuum.
Features
- Low grease scatter and particle emissions
- Superior heat resistance
Specialized DL2 grease supports higher operating temperatures.
Applications
- Semiconductor manufacturing equipment
- Film manufacturing equipment
Clean Lubricant DFO Bearings (E-DFO, V-DFO)

Clean Lubricant DFO Bearings (E-DFO, V-DFO)
DFO bearings feature special lubrication coatings applied to the rings, balls, and cage to deliver superior cleanliness and long-life. The E-DFO specification uses a low-vapor-pressure hydrocarbon lubricant coating, while V-DFO uses a fluorine oil lubricant coating.
These new-concept bearings are suited for cleanroom environments at atmospheric pressure and in vacuum.
Features
- Low particle emissions
Specialized cleanroom grease keeps generated particles low. - Low outgassing
Applications
- Semiconductor manufacturing equipment
- Organic electro-luminescence (OEL) manufacturing equipment
FAQ
- What are the differences between cleanroom bearings and sanitary bearings?
-
- Bearings for cleanrooms must meet strict contamination controls. They use low-scatter lubricants with low particle emissions. On the other hand, bearings for sanitary environments are specialized for hygienic use. They feature NSF-certified food-grade grease.
- Do you provide safety data sheets (SDS) for NSK LG2 Grease?
-
- Yes, we provide safety data sheets in .pdf format. For details, please contact us with the relevant product designation.