Overview
Sanitary bearings use NSF H1* food-grade lubricant to provide an extra level of safety in applications such as food processing machinery.
*NSF International: U.S. third party accreditation organization that is internationally recognized in the field of public safety and health. The H1 certification indicates the grease is suited for incidental food contact with a high level of safety.

Documents
Product List
Food-Grade Grease-Packed Bearings

Food-Grade Grease-Packed Bearings
Stainless steel bearings packed with NSF H1 food-grade grease for use in food processing machinery and pharmaceutical equipment manufacturing.
Features
- Hygienic and safe
NSF H1 food-grade grease provides a high level of safety for incidental food contact. - Kosher and Halal compliant
Both RLS and BL2 grease are certified to comply with Kosher and Halal dietary laws.
Applications
- Food processing machinery
- Pharmaceutical equipment manufacturing
Molded-Oil™ Bearings for Food Processing Machinery

Molded-Oil™ Bearings for Food Processing Machinery
Molded-Oil™ bearings feature a special material that provides a continuous supply of lubricating oil. Bearings specialized for food processing machinery use pre-filled NSF H1 food-grade grease.
Features
- Hygienic and safe
NSF H1 food-grade grease provides a high level of safety for incidental food contact - Improved cleanliness
No need for grease refilling minimizes oil leakage.
Applications
- Food washing equipment
- Pharmaceutical equipment manufacturing
FAQ
- Our plant uses food processing machinery. Can sanitary bearings be used at high temperatures?
-
- Yes, we offer NSF food-grade grease for high temperature use in food processing machines.
- I'd like more information on the grease/lubricants used in sanitary bearings. Do you provide safety data sheets (SDS)?
-
- Yes, we provide safety data sheets in .pdf format. For details, please contact us with the relevant product designation.