Click the link above to jump to section.
Overview
NSK's products are also used in a wide variety of vehicles ranging from motorcycles to all-terrain vehicles. The mechanical parts of motorcycles are exposed to rough running and high-rotation conditions, while all-terrain vehicles are utilized in a vast range of activities and environmental conditions. Bearings for these vehicles must be durable against water and mud. To meet these requirements, NSK offers highly durable, well-sealed bearings. NSK has put a great deal of effort in to developing unitized products to enhance usability.

Product List
Deep Groove Ball Bearings for Wheel

Deep Groove Ball Bearings for Wheel
The open type bearing and grease filled type bearings having high durability for wheels.
Deep Groove Ball Bearings for Crankshaft

Deep Groove Ball Bearings for Crankshaft
Bearing with an anti-creep pin on the outer ring. Bearing with a strengthened cage to resist vibration and shock.
Needle Roller Bearings for Balance Shaft

Needle Roller Bearings for Balance Shaft
High durability under hard operating conditions is shown by special coating on the surface of the cage.
Deep Groove Ball Bearings and Needle Roller Bearings for Transmission

Deep Groove Ball Bearings and Needle Roller Bearings for Transmission
Long life open type ball bearings in contaminated lubricant oil. Ball bearings with pressure resistant seals to cut the flow of oil.
Angular Contact Ball Bearing and Tapered Roller Bearing for Steering

Angular Contact Ball Bearing and Tapered Roller Bearing for Steering
Angular contact ball bearing for low friction applications and tapered roller bearings for high rigidity applications of high capacity motorcycles.
Needle Roller Bearings for Swing Arm

Needle Roller Bearings for Swing Arm
High strength design of the outer ring achieves high durability under heavy loads.
Ball Screw for Hydro-static CVT

Ball Screw for Hydro-static CVT
High efficiency ball screw can help reduce motor size.
Wheel Hub Bearings for All-Terrain Vehicles

Wheel Hub Bearings for All-Terrain Vehicles
Unitized bearings for wheels with high performance seals for mud and turbid water.