Sensor Technology
Hub Unit Bearings with Annular Passive Sensor
An annular passive sensor is located in the radial space between the swaged shaft end and sensor cover.
Features:
- Compact size attained by utilizing the space inside the bearing.
- Improvement of reliability by sealing the sensor part.
- Integral high-output sensor.
- Small fluctuation output by elastic deformation bearing.
Hub Unit Bearings with Integral Sensor located between the rows
The ABS sensor is located between the rows with a very small air gap.
Features:
- Compact size achieved by utilizing the space inside the bearing.
- Improved reliability by sealing the sensor part.
- Integral sensor for driven wheels.
- Stabilized sensing under high moment load.
Hub Unit Bearings with Multipole Magnetic Encoder
A multipole magnetic encoder for active sensor is used for ABS attached to the HUB unit bearings
Features:
- Integrated sensor rotor (encoder).
- For active sensor.
- Utilizing high performance encoder.
- Stabilized sensing at low speed rotation.
- Packed Seal with encoder is available.
Hub Unit Bearings with End-Cap Type Active Sensor
Integration of ABS Active Sensor and Bearing.
Features:
- Integrated sensor rotor (encoder).
- Compact size and lightweight achieved by utilizing active sensor.
- Senses stability at low speed rotation.