Hub II
Features Compared to Hub I
- Easier and more reliable preload setting.
- Easy mounting process.
- No need to press fit into knuckle.
- Integral Sensor rotor is optional.
Double-Row Angular Contact Ball Bearings with Outer Mounting Flange (HUB II for Outer Ring Rotation Type)
Outer ring rotating hub unit bearing with outer flange for mounting the wheel.
Double-Row Angular Contact Ball Bearings with Outer Mounting Flange (HUB II for Inner Ring Rotation Type)
Inner ring rotating hub unit bearing with outer flange for mounting onto the knuckle.