Mood HUB Auto close-up

Manual Transmission

Manual Transmission
Manual transmissions must adequately meet driver expectations of control by conveying a smooth, precise and crisp feeling.  Transmissions must also be compact, lightweight, and be able to deliver excellent fuel efficiency for the increased number of gears that are appearing in new vehicles. 

The bearings and synchronized parts created by NSK play a key role in supporting the future of manual transmissions with their unsurpassed reliability and capability developed with tribology technology.

TRB

Quick Assembly Taper Roller Bearings

Superior roller stability after assembling the cup and the cone achieves quick & high precision preload setting - for automotive applications.
DGBB

Ultra-long-life Ball Bearing for Transmissions

New bearing helps prevent surface flaking.  >> 
Thrust Roller Bearing

Low-Friction Tapered Roller Bearing with Plastic Cage

New Tapered Roller Bearing with plastic cage:  dedicated to the automotive transmission market and enables a 20% friction reduction compared with conventional products using a steel cage.  >>

Low friction TM-Seal for Transmission bearings

The new TM-seal for Transmisson bearings reduces friction and inhibts the ingress of gear dust and other contaminants.  >>
Deep Groove Ball Bearing, Sealed, Groove, 2Comp

Long Life Sealed-Clean Ball Bearings

Long life has been achieved by specially designed seals for transmissions.
The seals prevent ingress of contaminants in the oil. Size reductions from standard open type bearings can be achieved.
DGBB

Transmission bearings with retainer plate

Long life Sealed-Clean bearings with retainer plate allow an optimal assembly in the vehicle transmission.  A perfect alignment between the plate holes & the gearbox housing is ensured, as they are available in various shapes & number of holes. >>
증권 시세 표시기

High Thrust Capacity Cylindrical Roller Bearings

High capacity cylindrical roller bearings for radial load, as well as axial load from gear meshing.

Needle Roller Bearing, plastic-cage 3comp

Needle Roller & Plastic Cage Radial Assemblies

Reduced weight and costs have been achieved by using plastic cages with superior oil and heat resistance.
NRB

Split Needle Roller & Plastic Cage Radial Assemblies

Best for preventing fretting generated at the time of non-relative rotation between gear and shaft.

Light Weight and Low Costs TKZ Type Clutch Release Bearings

Self-centering clutch release bearings with reduced weight and costs have been achieved by reducing the number of parts combined with press technology.