Differential Gear & Propeller Shaft

In FR vehicles, the engine power is transmitted to the rear differential gear via the propeller shaft. The fact that the center bearing used to support the propeller shaft is located on the vehicle’s exterior gives rise to a demand for optimal mud and turbid water resistance in addition to maintaining fast rotational speeds.
Due to the large speed-reduction gear ratio of the rear differential gear that conveys engine power to the rear wheels, a large gear-interlocking load affects the bearings that provide support for the pinion gear and the ring gear. In particular, bearings that support the pinion gear require low torque and high durability since these bearings rotate at the same speed as the propeller shaft.

TF Series Bearings
Designed for outstanding toughness under harsh conditions, combining longer service life & superior resistance against wear, seizure & heat. >>
Low-Friction Tapered Roller Bearing with Plastic Cage
New Tapered Roller Bearing with plastic cage: dedicated to the automotive transmission market and enables a 20% friction reduction compared with conventional products using a steel cage. >>
Low Torque Tapered Roller Bearings
Low friction torque has been achieved by friction analysis and improved surface processing technology.
Long Life Cylindrical Roller Bearings for Pinion Shaft Pilot Support
It is used for a pinion shaft pilot in a straddle mount type differential in heavy trucks. The full roller design allows for heavy radial loads.
Long Life Needle Roller Bearings for Universal Joints
Low friction torque and improvement of seizure resistance between the spider and bearings has been achieved using specially designed bearing cups.
Long Life Centre Support Bearings
Centre support bearings for propeller shaft with high sealing performance against mud, turbid water and particles.
Share