NSK Robot Modules are single axis actuators comprised of NSK linear guides, ball screws and Monocarrier technologies fully integrated into a machined extruded aluminum housing and designed to deliver flexibility with XYZ stages and motor interfaces.

Robot Modules

Design Features

  • Single axis actuators with integrated NSK ball screws, linear guides and Monocarriers enclosed in an aluminum housing
  • All components are equipped with long term, maintenance-free NSK K1 lubrication units
  • Available in 3 integrable design types to meet a range of stroke and payload requirements
  • RS type: for light loads and 100 - 500 mm stroke; typically configured as Z axis
  • RM type: for moderate loads and 250 - 950 mm stroke; typically configured as Y axis
  • RH type: for moderate to heavy loads and 300 – 2000 mm stroke; typically configured as Z axis
  • Motorless design offers user flexibility for motors of choice
  • Equipped with seal belt for dust proofing
  • Accessories including motor and machine mounting kits, XYZ combination brackets, sensor kits

Operating Benefits

  • Modules bolt together easily to form XYZ stages
  • High mechanical integrity of each axis resulting in systems with high rigidity, long life and smooth motion
  • High load capacity with long travel life
  • Long-life reliability with maintenance-free K1 lubrication units
  • Easily assembled and installed

Fields of Application

  • Automation
  • Machine tool
  • Medical
  • Semiconductor