BMAX actuators unlock high-speed precision-driven performance with precision ground C5 ball screw accuracy and seamless system integration with wide-ranging servo/stepper motor compatibility.

BMAX Ball Screw Actuators

Design Features

  • Precision ground ball screw drive technology with C5 accuracy
  • Featuring special design, integrated ball screw and compact, high-load NS-AL series linear ball guides
  • Equipped with long-life, maintenance-free K1 / K1-L lubrication units
  • Compatible with a wide variety of servo/stepper motors
  • Available in 175 mm and 200 mm frame widths
  • Actuator base includes multiple datum planes to facilitate highly accurate installation
  • Dimensionally interchangeable and exchangeable with LMAX series with no machine modification required
  • Optional accessories include motor wrap kits, covers, sensor kits, combination and gantry plates

Operating Benefits

  • Unparalleled precision from ball screw drive technology with C5 accuracy
  • Versatile system integration with wide-ranging servo/stepper motor compatibility
  • Effortless and highly accurate installation
  • Long-life reliability with maintenance-free K1-L lubrication units

Fields of Application

  • Automation
  • Machine tool
  • Medical
  • Semiconductor