NSKROBUST Angular Contact Thrust Ball Bearings

High-speed capability and high rigidity are required of ball bearings used for sustaining axial loads in machine tool spindles. For superior performance, NSKROBUST bearings are designed to support high thrust rigidity while delivering low heat generation at high speeds.

NSKROBUST Angular Contact Thrust Ball Bearings

Design Features

  • Single row angular contact thrust ball bearings in back-to-back (DB) arrangement
  • With polyamide resin cages for bore diameters up to 160 mm; machined brass cages for larger sizes
  • Available with steel balls, ceramic balls for higher seizure resistance and lower heat generation and/or ultra-long-life EQTF balls for high wear resistance
  • With P2A and P4A accuracies (ISO class with special outer diameter tolerances
  • For dimension series 10 bore and outside diameters, with special width dimensions
  • Available with 40° contact angle (BTR type) and/or 30° contact angle (BAR type)
  • BTR types support high thrust rigidity with high speeds; BAR types support higher speeds
  • Available for bore diameters from 50 to 380 mm

Benefits

  • Polyamide resin cages are particularly suited for stability and low friction at high speeds
  • Special outer diameter tolerances ensure no radial loading occurs when mounted with cylindrical roller bearings
  • Special width dimensions facilitate easy interchangeability with conventional double direction angular contact thrust ball bearings

Fields of Application including

  • Machine Tools