Bearing Handling

Chapter 11.3: Dismounting

When dismounting bearings for equipment maintenance, care must be taken to avoid deforming or damaging the bearing mounting area. Furthermore, bearings that will be reused must be removed with extra care.

Dismounting Precautions

Avoiding Damage

If bearings or mounted components will be reused after dismounting or if dismounting for inspection, they should be removed with the same care taken during mounting to avoid damage. ​

Design Considerations

It is often difficult to remove mounted bearings, especially those with tight fits.
Consider the ease of dismounting in the structure around the bearings at the design stage, and create dismounting jigs as necessary. ​

Dismounting Outer Rings

2D cross-section of ball bearing with a tight housing fit showing a plug in one dismounting hole (necessary during normal operation) and a bolt in another. After removing the plugs, the bolts are tightened uniformly to remove the outer ring.
  • If an outer ring with a tight fit will need to be dismounted, the housing should be designed with several removal slots along its circumference. To dismount, place dismounting bolts into these outer ring push-out slots. Then, tighten the bolts evenly to remove the outer ring.
  • These bolt holes should covered with plugs at all other times.
2D cross-section of position of tapered roller bearing and removal notches in the housing shoulder. These notches allow a removal tool to be used to dismount the outer ring.
  • For separable bearings, such as tapered roller bearings, several notches are provided in the housing shoulder so that the outer ring may be pressed out with a dismounting tool or light tapping.

Dismounting Small Bearings With Cylindrical Bores

Using a press is the easiest way to remove an inner ring with a cylindrical bore.
When using a press, take extra care to ensure that only the inner ring receives the withdrawal force.
Withdrawal tools (puller jigs) with claws are also used often. In either case, the claws of the tool must fully grip the sides of the inner ring. Therefore, be sure to consider the dimensions of the shaft shoulder carefully during design or machine grooves in the shoulder for the withdrawal tool. ​

A press hooks to the inner ring and pushes the bearing off the shaft as pressure is applied to it.

Press
(for dismounting inner ring)

A withdrawal tool contacts the inner ring and pulls the bearing from the shaft.

Withdrawal tool
(for dismounting inner ring)

Pullers are another type of withdrawal tool with a special claw-shaped design.

Withdrawal tool (puller)
(for dismounting inner ring)

Dismounting Large Bearings With Cylindrical Bores

Hydraulic pressure (oil injection) is often used to dismount the inner rings of large bearings with cylindrical bores. Oil is forced through an oil hole in the shaft to create pressure that facilitates removal.
A withdrawal tool may be used along with hydraulic pressure when dismounting wide bearings.
Induction heating can also be used to dismount the inner rings of NU- and NJ-type cylindrical roller bearings.
This method expands the inner ring through a short period of local heating, allowing it to be dismounted.
Induction heating is also convenient when mounting many inner rings of this bearing type at once.

2D cross-section of a mounted bearing surrounded by a withdrawal tool and oil hose. Oil pressure applied through a hole in the shaft ensures the inner ring makes contact with the tool for dismounting.

Hydraulic pressure (oil injection)

2D cross-section of a mounted large bearing inner ring. An induction heater causes the ring to expand, and a puller jig (withdrawal claw) is used for dismounting.

Induction heater for inner ring

Dismounting Small Bearings With Tapered Bores

1. Withdrawal Sleeve

Bearings with removable sleeves are dismounted by turning a nut as shown.
If the procedure is difficult, the sleeve can be removed by making bolt holes in the nut at several spots along its circumference and turning these bolts as shown. ​

2D cross-section of a mounted bearing with a sleeve and removal nut. Tightening the removal nut allows for dismounting.

Withdrawal sleeve (1)

2D cross-section of a mounted bearing with a sleeve, removal nut, and bolt tapped into the nut. Bolts can make removing the sleeve easier when tightening the removal nut alone is not sufficient.

Withdrawal sleeve (2)

2. Adapter Sleeve

Adapter sleeves are used to dismount relatively small bearings.
After securing the inner ring with a stopper (clamp) and loosening the nut several turns, the sleeve can be removed by hitting it with a hammer or dismounting tool.

2D cross-section of a mounted bearing using a sleeve with a stopper. After loosening the nut, the bearing can be removed by hammering on the backing plate.

Removal of adapter with a stopper

Dismounting Large Bearings With Tapered Bores

In large bearings, pressurized oil is can be supplied through holes in the tapered shaft, as shown in the left of the figure below. This expands the inner ring, allowing for easier dismounting.
A hydraulic nut may also be used to remove a bearing mounted on a sleeve, as shown on the right. A stopper is recommended to prevent the bearing from suddenly coming off the shaft. 

2D cross section of a mounted large bearing. Oil forced under pressure through a hole and groove in the tapered shaft expands the inner ring to dismount.

Hydraulic oil

2D cross section of a mounted large bearing. Oil fed to a hydraulic nut serves to dismount the sleeve with the bearing.

Hydraulic nut