Success Story
Industry: Automotive
Application: Exhaust Ventilation Application
Cost Savings: $16,035
Introduction
An international car manufacturer was experiencing increasing temperatures of their Spherical Roller Bearings in an exhaust ventilation application. NSK was asked to find a solution in order to reduce temperature generation. NSK Engineering carried out an Application Review including a temperature survey revealing high preload leading to significant temperature rise. NSK Spherical Roller Bearings were suggested along with training of staff on proper installation in order to reduce reoccurance. A bearing trail was conducted, resulting in a considerable temperature reduction.
- Exhaust Ventilation
- NSK Spherical Roller Bearing
Key Facts
- Exhaust Ventilation Application
- Temperature increase causing early bearing failure
- NSK’s solution: Using NSK Spherical Roller Bearings along with training.
- No temperature rise and therefore no bearing failures in over 12 months
- Productivity improvement
Value Proposals
- NSK engineering conducted a Bearing Failure Analysis showing high bearing preload leading to temperature rise
- NSK suggested using Spherical Roller Bearings and a training of the staff on installation
- A trail was conducted which increases bearing life from 6 month to over 12
- The implementation of the NSK bearings was supervised by the NSK engineering team
- Customer realized increased productivity and reduced maintenance costs
- No bearing failure for over 12 months
Product Features
- Highest load rating SRB's
- High load rating enables downsizing
- Optimum raceway design & surface finishing
- Brass cage design (CAM) or strengthened steel cage (EA)
- Lower maintenance cost and improved productivity
- Temperature stability: up to 200° C
- 40 mm to 260 mm bore size
- Up to twice the operating life
- Up to 20% higher limiting speed
- Dynamic load rating: 25% higher
Cost Saving Breakdown
| Before | Cost p.a. | NSK Solution | Cost p.a. | |
|---|---|---|---|---|
| Engineering Costs: Mounting - Dismounting | $1,069 | Engineering Costs: No mounting costs | $0 | |
| Costs of lost production: Production downtime | $14,966 | Costs of lost production: No production downtime | $0 | |
| Total Costs | $16,035 | $0 | ||
Reference:SS-E-1017
Share