Success Story
Industry: Wind Turbines
Application: Micro Wind Turbine
Cost Savings: $361,616
Introduction
A micro wind turbine project was in jeopardy of being shut down due to the prohibitive costs of the bearings designed for use. For the project to continue, purchasing and manufacturing costs needed to be significantly reduced. NSK engineers identified several areas in the machine design which required modification, to ensure the optimum and most cost effective bearing arrangement was used. By reviewing the complete unit build, a savings $361,616 was realized.

- Micro Wind Turbine

- Deep Groove Ball Bearing with Long Life Grease
Key Facts
- Micro wind turbine
- Project in jeopardy of being shut down due to prohibitive bearing cost
- NSK Solution: Application design change in several areas significantly reducing the units build cost
- Improved performance, reliability, simplified assembly procedures and bearing life increased from 200,000 hours to 224,400 hours
Value Proposals
- After an application review of the machine design the suggestion was made to replace the single row angular contact ball bearing combined with a single row radial ball bearing on the main shaft, charged with regular grease - with two single row radial ball bearings, charged with long life grease. Single row ball bearings have the advantage of being able to support axial loads as well as radial.
- NSK's recommendations also offered improved performance, reliability, simplified assembly procedures and longer bearing life from 200,000 hrs to 224,400 hrs. A supporting design justification report, bearing and grease life calculations were also produced.
Product Features
- Steel cage
- High load ratings (7% to 19% increase in dynamic load rating)
- Optimized internal design
- Bigger rolling elements
- Some sizes available with closures (shields, seals)
- Longer life (22% to 68% increase in ISO L10 life)
- Interchangeable with the standard Deep Groove Ball Bearings
- Downsizing possibilities


Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Bearing Costs: Annual bearing production requirment for Main Shaft - Original bearing arrangement | $414,319 | Bearing Costs: Annual produciton requirment for Main Shaft - Improved bearing Arrangement | $64,483 | |
Bearing Costs: Annual production requirement- Yaw Shaft - Original bearing arrangement | $79,264 | Bearing Costs: Annual production requirement- Yaw Shaft - Improved bearing arrangement | $67,484 | |
Total Costs | $493,583 | $131,967 |
Reference:SS-E-2023
Share