Design Features
- Manufactured with high purity steel for superior fatigue strength
- Optimized, high-capacity internal design
- Advanced raceway surface finishing for durability and wear resistance
- EA type: with wear-resistant surface hardened pressed steel cage
- CAM type: with heavy-duty machined brass cage and center guide ring
- ECA type: with advanced guide ring-free machined brass cage
- With cylindrical and tapered bores
- Radial internal clearances C2, C-normal, C3, C4 and C5
- Dimension series 213, 222, 223, 230, 231, 232, 239, 240 and 241
- For shaft diameters ranging from 40 to 420 mm
Operating Benefits
- Higher dynamic load rating
- Higher limiting speeds
- Dramatically longer and reliable operating life derived from optimized capacity
- High temperature dimensional stability: up to 200° C
- Downsizing potential with no machine capacity loss
Fields of Application including
- Concrete and cement
- Conveyors and material handling
- Gearbox and drives
- Mining and construction machinery
- Oil and gas
- Paper making machinery
- Pumps and compressors
- Steel making machinery
Share