Design Features
- Linear motor drive technology with open-ended, flexible integration into control systems
- Featuring integrated compact, high-load NS-AL series linear ball guides equipped with long-life, maintenance-free K1-L lubrication units
- Scalable drive components
- Available in 175 mm and 200 mm frame widths
- Actuator base includes multiple datum planes to facilitate highly accurate installation
- Dimensionally interchangeable and exchangeable with BMAX series with no machine modification required
- Optional accessories including covers, feedback options, sensor kits, combination and gantry plates
Operating Benefits
- Sub-micron positioning accuracy capability
- Blazing speeds as high as 5 m/s
- Stroke distances as great as 3.8 meters
- Effortless and highly accurate installation
- Long-life reliability with maintenance-free K1-L lubrication units
Fields of Application
- Automation
- Machine tool
- Medical
- Semiconductor
Share