Design Features
- Highly rigid, high load and maintenance-free linear actuator that integrates a high accuracy NSK ball screw, linear roller guide and ball screw support bearings
- Available in single and double slider models
- With long term, maintenance-free NSK K1 lubrication units
- Model sizes TCH06, 08 and 10
- With ball screw shaft diameters ranging from 12 to 20 mm
- High grade accuracy is standard
- With rust-resistant, low temperature chrome plating on bodies and sliders; fluoride chrome plating is available upon request
- Multiple datum planes on the base and lateral side of the rail
- Optional accessories including motor brackets, covers, sensors, combination and gantry plates
Operating Benefits
- Streamlined solution consolidating multiple components into a compact, single axis actuator
- Effortless and highly accurate installation
- Long-life reliability with maintenance-free K1 lubrication units
Fields of Application
- Automation
- Machine tool
- Medical
- Semiconductor
Share