With MCM Monocarriers, NSK seamlessly integrates our accumulated expertise with ball screws, linear guides, and support bearings into a lightweight, compact and highly precise single-axis actuator suitable for light transporting equipment and cantilever beams.

Compact MCM Series Monocarriers

Design Features

  • Lightweight, compact, maintenance-free linear actuator that integrates a high accuracy NSK ball screw, linear ball guide and ball screw support bearings
  • Available in single and double slider models
  • With long term, maintenance-free NSK K1 lubrication units
  • Model sizes MCM02, 03, 05, 06, 08 and 10
  • With ball screw shaft diameters ranging from 6 to 20 mm
  • High grade accuracy is standard
  • With rust-resistant, low temperature chrome plating on bodies and sliders; fluoride chrome plating is available upon request
  • Multiple datum planes on the base and lateral side of the rail
  • Optional accessories including motor brackets, covers, sensors, combination and gantry plates

Operating Benefits

  • Streamlined solution consolidating multiple components into a compact, single axis actuator
  • Effortless and highly accurate installation
  • Long-life reliability with maintenance-free K1 lubrication units

Fields of Application

  • Automation
  • Machine tool
  • Medical
  • Semiconductor