ROBUSTDYNA Ultra High-Capacity Angular Contact Ball Bearings

Built on the foundation of advanced material and analysis technologies behind NSK’s proven ultra-high speed NSKROBUST lineup, ROBUSTDYNA angular contact ball bearings boast an optimized internal design to support heavy cutting of materials such as titanium alloys and ceramics with stability and durability. Without sacrifice to high-speed finishing capabilities.

ROBUSTDYNA Ultra High-Capacity Angular Contact Ball Bearings

Design Features

  • Optimized internal design with larger sized rolling elements for increased load ratings
  • J-type design option with long-life SHJ steel rings that deliver twice the fatigue life than standard SUJ2 bearing steel
  • X-type design option with heat-resistant SHX steel rings that deliver 4 times longer fatigue life and 20% higher limiting speeds than standard SUJ2 bearing steel
  • High-performance polyamide and phenolic resin cages support stable, ultra high-speed operation
  • Silicon nitride (Si3N4) ceramic balls deliver outstanding speed and accuracy with low heat generation and high seizure resistance
  • Non-contact sealed types available
  • Optional oil-air lubrication features for a continuous supply of lubrication to the bearing working surfaces
  • Available with 18º and 25º contact angles
  • With P2, P3, P4 and P4Y accuracy
  • For dimension series 10
  • For universal matching / arrangements

Operating Benefits

  • Higher machining capacity with maximum load capacity increased by 15% compared to NSKROBUST™ equivalents
  • Longer spindle life with a 40% increase in dynamic load rating that extends bearing fatigue life as much as 3 times
  • Higher impact resistance with higher static load ratings that reduce the risk of bearing damage
  • Ultra high-speed performance with NSK’s proprietary heat- and seizure-resistant SHX steel achieving limiting speeds as great as 3 million dmN