Design Features
- Super-engineered alloy composition augmented with chrome and molybdenum to achieve greater hardness and higher toughness
- Advanced carbonitriding heat treatment to achieve increased compressive stress
- Higher retained austenite levels mitigate damage progression under contaminated and boundary lubrication conditions
- Commonly deployed for spherical, cylindrical and tapered roller bearings for heavy machinery used in punishing industrial applications and environments, but possible for a wide range of products and challenges
Operating Benefits
- As much as 10 times longer service life compared with conventional carburized bearings operating under contaminated lubrication
- Less than 1/3 the rate of wear of conventional bearing steel
- Greater seizure resistance with as much as a 40% improvement
- High heat resistance with up to 4 times the service life at 160°C
Fields of Application including
- Concrete and cement
- Conveyors and material handling
- Gearbox and drives
- Mining and construction machinery
- Oil and gas machinery
- Paper making machinery
- Pumps and compressors
- Steel making machinery
- Wind turbines
Technical Tools
eStore & Online Catalog
*To order online, you must have a registered account.
Share