Success Story
Industry: Print
Application: Ink Pad Roller
Cost Savings: € 32 569
Introduction
A magazine priniting company was using open Deep Groove Ball Bearings in an ink pad roller application. Bearings were lubricated by the ink in which they were submerged. The OEM manufacturer recommended changing to C4 clearance, which increased bearing life but not by much, with the bearings onsite failing at a rate of 100 per month.
NSK conducted a Bearing Failure Analysis and concluded that the bearings were failing as a result of the lubricating ink solidifying on the raceways, causing bearing failure.
NSK recommended Deep Groove Ball Bearings with DDU seals, resulting in no bearing failures reported within a month.
- Printing Machine
- Deep Groove Ball Bearings with DDU Seals
Key Facts
- Ink Pad Roller Application at a magazine printing company
- Using submerged open bearings lubricated by ink
- Unplanned regular failures of bearings
- 100 bearing failures per month on site in same application
- NSK solution: DDU type seals
- No bearing failures in a month
Value Proposals
- Failed Bearing Analysis showed ink build up on raceway, resulting in failure
- DDU sealed Deep Groove Ball Bearings proposed
- Sealed bearing require no modification to housing or shaft
- No bearing failures within a month
- Cost saving was achieved
Product Features
- Deep Groove Ball Bearings with double seal DDU
- Contact seal designed for maximum protection against all contaminants
- Patented triple lip mechanism for excellent dust and water protection
- For lower speed and temperature limits where maximum sealing is usually critical
- Constant friction torque
- Good grease retention
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Bearing Costs: Bearing costs for 1.200 bearings per year | € 31.800 | Bearing Costs: Bearing costs for 180 bearings per year | € 763 | |
Engineering Costs: Maintenance and labour costs | € 1.532 | Engineering Costs: No maintenance costs | € 0 | |
Total Costs | € 33 332 | € 763 |
Reference:SS-E-2068
Share