Agri Disc Hubs - Products
Agri Disc Hub
Customised flanged bearing unit - Specially designed to be maintenance free in agricultural conditions. >>
Agri Disc Hub - AS Series
NSK’s Flanged Bearing Unit (4,5,6 holes) with integrated shaft sealing and 40 ° contact angle. Specially designed to be interchangeable, maintenance free, increasing the machinery’s availability and reliability in extreme conditions. >>
Disc Harrow Bearings
Specially designed where a robust assembly is necessary to cope with the arduous conditions. >>