For conventional high-capacity machining requirements, NSK has optimized internal design to deliver extended life with our NSKHPS series single row cylindrical roller bearings with machined brass cage.

NSKHPS Cylindrical Roller Bearings

Design Features

  • N-type single row cylindrical roller bearing with inner ring rib
  • Manufactured with high purity steel for superior fatigue strength
  • Optimized, high-capacity internal design
  • With roller guided machined cage
  • With cylindrical and tapered bores
  • Radial internal clearances CC1 for cylindrical bore, CC0 for tapered bore
  • With P2, P4, P5 and P4Y accuracy
  • For dimension series 10
  • For shaft diameters ranging from 35 to 220 mm

Operating Benefits

  • Long-life reliability derived from material purity and optimized internal design
  • High rigidity for high speeds