Cylindrical Thrust Roller Bearings
        
    
    
    
Cylindrical thrust roller bearings can only receive axial load but support high-load applications and offer high axial rigidity. Cages are typically made of machined brass.
Condition Description
- Compact Environment
 - High Accuracy
 - High Load
 - Reversing Rotation
 
Industries
- Automation
 - Material Handling
 - Packaging
 - Rubber and Plastics
 - Steel & Metals
 - Utilities
 
Product Features
- High load capacity/high rigidity
 - Though they are not suited for high speeds due to differential circumferential speed on each rolling element, cylindrical roller thrust bearings have a compact cage which is mostly roller guided.
 - Multi-row, in tandem arrangements are available for exceptionally high load-capacity
 
Benefits
- Ideal for low rotation
 - Multi row in tandem arrangement available
 
            
                190
                
            
                TMP 
                
            
                12 
                
            
        
    
        
    
    
    
Share