Design Features
- Manufactured with high-purity steel for superior fatigue strength
- Bearing arrangements include back-to-back (DB), face-to-face (DF) and tandem (DT)
- With 30° and 40° contact angles
- Pressed steel cages are standard; machined brass for larger range of types / sizes
- Dimension series 70, 72 and 73
- Available for bore diameters from 10 to 200 mm
Operating Benefits
- High rigidity to accommodate axial loads in both directions (DB, DF)
- Very high axial load capacity in one direction (DT)
- High speed, high accuracy operation
Fields of Application including
- Electric motors
- Fans and blowers
- Pumps and compressors
Share