Design Features
- Manufactured with stainless steel inner and outer rings
- With stainless steel or silicon nitride ceramic balls
- Special design, self-lubricating fluororesin cage
- Available in single row deep groove and angular contact designs
Operating Benefits
- Long-life corrosion resistance
- No lubrication required
- Suitable for extremely low temperatures and high speeds
Fields of Application including
- Oil and gas
- Petrochemical plants
- Pumps and compressors
- Semiconductors
Share