Ball Bearings - Low-Torque BB for Hybrid vehicles
The demand for Hybrid Vehicles is rapidly on the rise thanks to the low fuel consumption and low emissions realized through a more efficient integration of the engine and electric motor. There is a growing need to reduce transmission bearing torque loss in new generation hybrid cars. NSK new Low-Torque Ball Bearings for Hybrid Vehicle Transmissions enable a 50-65% improvement in frictional loss compared to conventional bearings, contributing to improved fuel efficiency and lower emissions.
Condition Description
- Low Friction
Industries
- Automotive
Product Features
- Number of balls dramatically reduced
- Optimization of ball diameter, race dimensions and clearances using special analysis technology
- Specially shaped resin cages
Benefits
- Torque reduction of 50-65% compared to conventional bearings
- Lubrication oils agitated through the introduction of the specially shaped cages, leading to significant improvement in frictional loss
B110-27
T85R
Share