Built Tough. Easy to Maintain. Made for Mining, Cement & Aggregate.

NSK removable-seal spherical roller bearings deliver exceptional durability, long service life, and simplified maintenance across the toughest material-handling applications.

Reduce Downtime Now
3D Image

Built Tough. Easy to Maintain. Ready for Mining.

NSK removable-seal spherical roller bearings deliver long life, simplified maintenance, and reliable performance in harsh mining conditions.

Reduce Downtime Now

Sealed Spherical Roller Bearing


Removable seal bearings for mining conveyors

Conveyor Downtime Costs Your Business

Every unplanned stoppage costs thousands in lost production. In the mining, cement, and aggregate industries, contamination and premature bearing failure in conveyors are among the leading causes. That’s why NSK developed sealed spherical roller bearings with removable seals — engineered to outlast standard designs and keep your conveyors moving.

Sealed Spherical Roller Bearing

Reliable Spherical Roller Bearings, Reliable Supply

NSK conveyor bearings are designed with engineering and maintenance teams in mind:

  • Easy Installation: ISO dimensions mean bearings can be mounted without changing housings or pillow blocks.
  • Removable Seals & Versatility: Wide range of sizes for quick installation and replacement.
  • High Quality, Long Life: Engineered with Hi-TF steel for superior wear resistance — with field cases showing service life extended 2× or more in demanding conveyor applications.
  • Faster Maintenance: Removable seals allow easier cleaning and inspections, and enable bearing clearance to be checked during maintenance.
  • Reliable Supply Chain: Global manufacturing footprint ensures consistent availability of sealed spherical roller bearings for mining conveyors.


Talk to the Experts in Mining Conveyor Reliability

Fill out the form and connect with experts who know how removable seal bearings reduce failures and downtime.




SUCCESS STORY

NSK Hi-TF Bearings: 2.8x Longer Life for Coal Mine Pulleys



TL series spherical roller bearings

Why Choose NSK

  • Trusted expertise in conveyor bearings for mining operations
  • Innovative Technology: removable seal spherical roller bearings for shaft diameters ranging from 120 to 480 mm
  • Easy-to-install solutions that save time and reduce maintenance
  • Proven ROI: Case studies show double the bearing life and significant cost savings

Maximize Bearing Life, Minimize Downtime

NSK’s mining team provides expert guidance on sealed spherical roller bearings for longer-lasting, reliable conveyors.