Success Story
Industry: Automotive
Application: Exhaust Ventilation Application
Cost Savings: € 15 000
Introduction
An international car manufacturer experienced increasing temperatures of their Spherical Roller Bearings in an exhaust ventilation application. NSK was asked to find a solution to this problem in order to reduce temperature generation. NSK Engineering carried out an Application Review including a temperature survey revealing high preload leading to significant temperature increase. NSK suggested using NSK Spherical Roller Bearings. In addition NSK recommended a Training “Application of NSK Bearings”. A trail was conducted, resulting in a considerable temperature reduction.
- Exhaust Ventilation
- NSK Spherical Roller Bearing
Key Facts
- Exhaust Ventilation Application
- Temperature increase leading to early bearing failure
- NSK’s solution: Using NSK Spherical Roller Bearings.NSK Training “Application of NSK Bearings”
- No temperature increase and therefore no bearing failures for more than 12 months
- Productivity improvement
- Cost saving generated
Value Proposals
- NSK engineering conducted a Bearing Failure Analysis showing high bearing preload leading to temperature rise
- NSK suggested using Spherical Roller Bearings and a training "Application of NSK Bearings" for the staff
- A trail was agreed which resulted in an increase of bearing life from 6 month to over 12 months
- The implementation of the NSK recommendations has been supervised by the NSK engineering team
- The customer benefited from increased productivity and reduced maintenance costs
- No bearing failure for over 12 months
- Cost saving was realised
Product Features
- Highest load rating SRB's
- High load rating enables downsizing
- Optimum raceway design & surface finishing
- Brass cage design (CAM) or strengthened steel cage (EA)
- Lower maintenance cost and improved productivity
- Temperature stability: up to 200° C
- 40 mm to 260 mm bore size
- Up to twice the operating life
- Up to 20% higher limiting speed
- Dynamic load rating: 25% higher
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Engineering Costs: Mounting - Dismounting | € 1.000 | Engineering Costs: No mounting costs | € 0 | |
Costs of lost production: Production downtime | € 14.000 | Costs of lost production: No production downtime | € 0 | |
Total Costs | € 15 000 | € 0 |
Reference:SS-E-1017
Share