Light contact DDG seals achieve low heat generation. The labyrinth between the seal lip and the inner ring seal groove provides high sealing performance and high reliability.
A large number of balls and 60° contact angle achieve high axial rigidity. Ideal for machine tool feeding mechanisms.
Universal arrangement support free choice of arrangement in 2, 3 or 4 rows.
Highly dustproof contact seals as standard. (Non-contact seals are available for some bearings.)
Different seal colors for the front and back faces make it easy to indentificate the bearing direction.
Not all products are available in all regions. Please contact your local sales for more information.