X1シール付きボールねじ

Video Player is loading.
Current Time 0:00
Duration 0:55
Loaded: 18.15%
Stream Type LIVE
Remaining Time 0:55
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected
MORE THAN PRECISION

高防塵とグリース密封の両立を実現。機械の更なる信頼性を向上。

 

防塵とグリース密封の2つの機能を備えた接触シールを装着したボールねじです。両機能の向上により、工作機械の長寿命化と環境負荷の低減に貢献します。
download X1シール付きボールねじ
X1 씰이 있는 볼 스크류

     

特徴

1.シールリップ形状の最適化により、高い防塵性能と低摩擦を実現。NSKの標準シールに対して異物通過率を1/30に低減し、工作機械の長寿命化に貢献。
 
2.耐摩耗に優れたシール材料を採用。長期にわたり高い防塵性能を発揮。給脂量の削減が可能であり、グリース飛散の抑制にも効果的。自動給脂時に、より効果を発揮。
 
3.異物環境下における工作機械の信頼性向上に貢献。シール形状の最適化により、シールによるトルクを低減。

     

構造・原理