NSK Global
Products

You are here: Home >> Products >> Super Precision Bearings >> Ball Screw Support Bearings

Ball Screw Support Bearings

Highly precise angular contact thrust ball bearings for precision ball screws have been designed specifically for each application. Lineup includes both a highly rigid series and high-capacity series.

Features

  1. The highly rigid series for machine tool applications has been designed specifically to provide large axial rigidity and precise rotation with lower starting torque.
  2. The highly rigid series is available with a lubricant seal for machine tool applications.
  3. The high load capacity series for electric injection molding machines offers enhanced service life through the use of optimally designed ball diameter and contact angle for a higher load rating.
Ball Screw Support Bearings
  • Ball Screw Support Angular Contact Thrust Ball Bearings (for Machine Tool Applications)

    A highly rigid and highly functional series that is available in an extensive lineup, which includes sealed bearings.

    Features:

    1. Highly rigid, and offer an extended service life, which has been made possible by specifically designing the bearings for ball screw support units.
    2. Available with highly reliable and highly debris resistant contact seals.
    3. Improved ease of handling
    Angular contact thrust ball bearings for ball screw support units of machine tool applications
  • Ball Screw Support Angular Contact Thrust Ball Bearings (for Injection Molding Machines)

    Bearing series with a highly functional design that features a simplified design.

    Features:

    1. High capacity and compact size
    2. Improved reliability offers an extended service life in comparison to standard angular contact ball bearings.
    3. Optimally designed ball bearings achieve lower rotating torque.
    Angular contact thrust ball bearings for ball screw support units of electric injection molding machines

Related Information

Latest News

  • Catalog Downloads
    PDF files of our product catalogs are available.
  • Services
    You can find the tools and information you need to specify the right products for your application, achieve maximum performance, and avoid or eliminate common problems.
  • Distributor Search
    You can find our distributors.

Go to Top

You need Adobe Reader to read PDF files. Adobe Reader can be obtained for free from the banner below.

Get Adobe Reader