Bearings for non-magnetic requirement are classified into non-magnetic (relative permeability 1.01 or less) bearings and completely non-magnetic (relative permeability 1.001 or less) bearings. Both bearings are harder and more resistant to corrosion than conventional stainless steel or beryllium-copper alloys.

ESA Bearings, combining austenite stainless steel and hardened surface layers, possess high hardness, corrosion resistance and non-magnetic properties, and are suitable for corrosive environments and non-magnetic requirement in normal atmosphere and vacuum.
Titanium alloy bearings have special titanium alloy inner/outer rings and ceramic balls, making them completely non-magnetic (relative permeability 1.001 or less). These bearings are suitable for non-magnetic requirement from normal atmosphere up to vacuum.
With ceramic outer/inner rings and balls, all-ceramic bearings have self-lubricating fluororesin cages and are suitable for corrosive environments and non-magnetic requirement from normal atmosphere up to vacuum.