You are here: Home >> Products >> Precision Machine Components >> Accessories
We provide a wide lineup of peripheral devices for Ball Screws and NSK Linear Guides such as special bearings and Support Units that maximize the performance potential of our superior precision products.

High-rigidity, long-life angular contact thrust ball bearings developed specifically for machine tools.
Features:
CAT. No.E1254
(5,557KB)
CAT. No.E3162
(107KB)
A series of high-load capacity, angular contact thrust ball bearings that deliver optimal support for Ball Screws under heavy load conditions.
Features:
CAT. No.E1254
(5,557KB)
CAT. No.E3238
(6,379KB)

Heavy load support unit developed for machine tools incorporating TAC Series.
Features:
CAT. No.E3162
(124KB)

Ideal rotating body that reaches beyond the conventional concept of a bearing; essential for high-tech industries that require super precision.
Features:

Support unit for light loads and small equipment, aligned with standard angular-contact ball bearings; low-dust emission type for clean environments and low-profile type also available.
Features:
CAT. No.E3162
(467KB)

With excellent low dust emission and low torque, LG2 proves its worth in clean room environments; LGU is suitable over a wide temperature range and offers superior durability. Various greases for general use are also available.
Features:
CAT. No.E3317
(3,267KB)

You can download the 2D / 3D CAD data of NSK products.
This is the free CAD data download service produced by CADENAS WEB2CAD, Inc.