NSK Global
Products

You are here: Home >> Products >> Automotive >> Automatic Transmission

Automatic Transmission

Automatic transmissions ensure smooth gear changes with minimal shift shock while operating under various kinds of driving conditions. A complex and extremely intricate form of technology known as friction control is ideal for efficiently conveying power from the engine and for smooth gear shifting. Friction-related parts and one-way clutches, which have been developed based on our advanced tribology technology, are the most important products in determining the performance of automatic transmissions. They contribute to a smooth and powerful driving experience.

Automatic Transmission Automatic Transmission

  • Friction Plates/Separator Plates

    Unique friction materials produce an excellent and smooth shift quality.

    Friction Plates/Separator Plates
  • Sprag-Type One-Way Clutches

    Lightweight, compact, and reliable shifting can be achieved.

    Sprag-Type One-Way Clutches
  • Flex Bands/Maji Bands

    The compact design for high torque capacity is established.

    Flex Bands/Maji Bands
  • Friction Clutch Assemblies

    An optimal design to maximize functionality of the clutch.

    Friction Clutch Assemblies
  • Hydraulic Lock-up Clutches

    A traction control system is achieved with high anti-shudder performance.

    Hydraulic Lock-up Clutches
  • Roller-Type One-Way Clutches

    The action of roller and spring reduce drag torque remarkably.

    Roller-Type One-Way Clutches
  • Thrust Needle Roller Bearings for Drive Train

    Selection of the raceway washer and retainer type can be according to operating conditions, such as load, rotation speed, and lubrication.

    Thrust Needle Roller Bearings for Power Train
  • Thrust Needle Roller Bearings for Torque Converter

    A bearing and a raceway washer with anti-rotation function have been unified for easy assembly and high capacity.

    Thrust Needle Roller Bearings for Torque Converter
  • Cage & Roller Assemblies and Shaft for Planetary Gears

    For coping with increasingly high-speed rotations and low-friction torque while maintaining durability.

    Cage & Roller Assemblies and Shaft for Planetary Gears
  • Drawn-Cup Needle Roller Bearings for Power Train

    From sliding bearings to rolling bearings, low friction torque has been achieved by the technology of thin cross section drawn-cup bearings.

    Drawn-Cup Needle Roller Bearings for Power Train
  • Drawn-Cup Needle Roller Bearings for Shift Linkage

    Smoother shifting is achieved by replacing sliding bearing with rolling bearing.

    Drawn-Cup Needle Roller Bearings for Shift Linkage
  • Linear Bearings for Solenoid Valve

    Special arrangement of balls achieves a reduction of rotational torque and sliding friction torque.

    Linear Bearings for Solenoid Valve
  • Long Life Double Row Angular Contact Ball Bearings

    Reduced weight and costs have been achieved by using of PA46 plastic cage with superior oil and heat resistance. Initial internal clearance is used to provide optimum preload.

    Long Life Double Row Angular Contact Ball Bearings
  • Long Life Double Row Tapered Roller Bearings

    Original materials and heat treatment have been developed for longer life. Initial internal clearance is used to provide optimum preload.

    Long Life Double Row Tapered Roller Bearings
  • Long Life Tapered Roller Bearings with Outer Mounting Flange

    The number of parts is reduced by unitization of the housing and outer ring, which also allows for easier assembly.

    Long Life Tapered Roller Bearings with Outer Mounting Flange
  • Long Life Double Row Bearings with Outer Ring Splines

    The outer ring has a mounting flange and splines, which attach to the one-way clutch. This affords greater compactness of FF-type automatic transmissions.

    Long Life Double Row Bearings with Outer Ring Splines
  • Cylindrical Roller Bearings with PA46 Plastic Cage

    Reduced weight and costs have been achieved by using PA46 plastic cage with superior oil and heat resistance.

    Cylindrical Roller Bearings with PA46 Plastic Cage
  • Thin-Walled Tapered Roller Bearings

    Maximum capacity in a limited space (thin section) has been achieved by high-level design technology, which promotes greater compactness of FF-type automatic transmissions.

    Thin-Walled Tapered Roller Bearings

Related Information

Latest News

  • Catalog Downloads
    PDF files of our product catalogs are available.
  • Services
    You can find the tools and information you need to specify the right products for your application, achieve maximum performance, and avoid or eliminate common problems.
  • Distributor Search
    You can find our distributors.

Go to Top

You need Adobe Reader to read PDF files. Adobe Reader can be obtained for free from the banner below.

Get Adobe Reader