Reducing Use of Environmentally Harmful Substances

NSK’s Approach

The NSK Group strives to create products that use no environmentally harmful substances. We use the NSK List of Environmentally Harmful Substances to rigorously contorol and reduce enviromentally harmful substances in each stage of development and design, procurement, manufacturing, and distribution. The List is based on industry standards such as the EU RoHS2 Directive*2, the EU REACH*3 and SVHC*4, and GADSL*5. We set and adhere to discretionary standards that are more rigorous than regulations for safeguarding air and water quality from exhaust gas and wastewater generated by production processes. In addition, we press suppliers to practice rigorous management based on the NSK Group Green Procurement Standards and the NSK List of Environmentally Harmful Substances.

*1 Substances that impede preservation of the environment (including ecosystems) or maintaining good health, as well as substances which may have the potential to do so.

*2 RoHS2 is an update for the original "Directive on the Restriction of Certain Hazardous Substances in Electrical and Electronic Equipment" that restricts the use of certain harmful materials in electric and electronic devices distributed in the EU. Currently, 10 substances such as phthalates are regulated.

*3 Registration, Evaluation, Authorization, and Restriction of Chemicals: A comprehensive chemical substance regulation system that came into force in the EU in June 2007.

*4 Substances of Very High Concern: A list of candidates for inclusion under EU REACH.

*5 Global Automotive Declarable Substance List: A list of environmentally harmful substances compiled by consensus of automobile-related manufacturers around the world.

System

To reduce the environmental impact of the entire value chain, the NSK Group maintains a system for managing environmentally harmful substances. We develop rules for the management of environmentally harmful substances in accordance with laws, regulations, and industry standards related to the chemical substances that must be managed.

Management of Environmentally Harmful Substances

Targets and Performance

Sixth Mid-Term Management Plan Targets (FY2019–2021) and the FY2021 Targets and Performance
Sixth Mid-Term Management Plan targetsFY2021 targetsFY2021 performanceInitiatives
Development and design/managementReflect new regulations and customer requests in the NSK List of Environmentally Harmful SubstancesUpdated the NSK List of Environmentally Harmful SubstancesUnderstood laws and regulations and customer requests regarding environmentally harmful substances
Full response to the 10 EU RoHS2 substancesFully response to EU RoHS2Fully responded to the 10 EU RoHS2 substancesUsed products that do not contain the 10 substances prohibited by EU RoHS2 in newly developed products
Use parts 100% free of prohibited substancesUsage: 100%Used parts that do not contain environmentally harmful substances in newly developed products
Procurement from suppliersObtain consent to NSK Group Green Procurement Standards from suppliers

Consent to green procurement

  • In Japan: Maintain 99% or higher
  • Outside Japan: Obtain 99% or higher
  • In Japan: Maintained 74%
  • Outside Japan: Obtained 80%
Extended management of environmentally harmful substances to suppliers
Full response to the 10 EU RoHS2 substancesFully response to EU RoHS2Fully responded to the 10 EU RoHS2 substancesConducted a supplier survey regarding the 10 substances prohibited by EU RoHS2
Conduct supplier survey regarding inclusion of substances on the NSK List of Environmentally Harmful SubstancesConduct audits of the management systems for environmentally harmful substances at 200 companiesAudited 200 companies and followed up on their correctionsChecked/improved suppliers’ management systems

Survey response rate

  • In Japan: 100%
  • Outside Japan: 100%
  • In Japan: 100%
  • Outside Japan: 100%
Conducted a supplier survey regarding the NSK List of Environmentally Harmful Substances
Manufacturing and distributionConduct audits of 26 plants for three yearsConducted audits of 14 plants and implemented correctionsConducted audits on the management of environmentally harmful substances
Full response to the10 EU RoHS2 substancesFully response to EU RoHS2Continuing efforts for full elimination of prohibited substancesEliminated inventory of products containing the 10 EU RoHS2 substances, and eliminated materials containing prohibited EU RoHS2 substances in manufacturing processes
Reduce handling of PRTR-designated substances per unit of sales in production processesIn Japan:
Handling of PRTR-designated substances per unit of sales
1% reduction from FY2020
Reduced by 11.1% per unit of salesReduced PRTR-designated substances
CustomersDeliver information in response to customer requestsCommunicated information relevant to customer requestsProvided information on environmentally harmful substances in products and manufacturing

Initiatives

Initiatives in Procurement, Design, Manufacturing, and All Processes That Involve Customers
Green Procurement and Management of Environmentally Harmful Substances

The NSK Group has included environmentally harmful substances identified based on laws, regulations, and industry standards on the NSK List of Environmentally Harmful Substances.*6 Additionally, we established the NSK Group Green Procurement Standards to prevent the delivery of products with prohibited substances. We ask our suppliers to practice thorough management and to maintain and improve their management systems. We hold green procurement briefings around the world, ask our suppliers to submit forms consenting to green procurement, and conduct supplier surveys.

NSK customers all around the world use our products. This is why products that contain NSK components must not only comply with laws and regulations worldwide, but also with environmentally harmful substance standards in the automotive, electrical, and electronic industries. Every year, the NSK Group surveys its suppliers based on the NSK List of Environmentally Harmful Substances. We also respond swiftly to requests for information on environmentally harmful substances from our customers.

*6 A list classifying environmentally harmful substances as “prohibited” (substances that must not be included in or with delivered products), “reduced” (substances that will be reduced systematically), or “under observation” (substances whose inclusion must be monitored).

Initiatives in Design and Production Processes
Full Response to the 10 EU RoHS2 Substances

Based on the results of supplier surveys, the NSK Group has created a list of parts confirmed to not contain the 10 substances prohibited under the EU RoHS2 Directive. We confirm that prohibited substances are not included when designing products. The list is also used at each plant when receiving procured parts. Phthalates have been added to the EU RoHS2 Directive. Phthalates have a high migration potential—that is, they move easily through contact. For this reason, we do more than disallow them in product materials; we also conduct global surveys of resins, rubber gloves, packaging, and other materials that our products come into contact with during manufacturing processes. This ongoing initiative aims to eliminate the risk of phthalates migrating to our products during manufacturing.