240/1180CAMK30E4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

240/1180CAMK30E4C5

Boundary Dimensions

d 1180 mm Bore diameter
D 1660 mm Outside diameter
B 475 mm Width
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Cr 20200000 N Basic dynamic load rating
C0r 52500000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 120 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 85 min-1 Grease lubrication
Oil (Oil-bath) 110 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1224 mm Diameter of shaft abutment
Da (min.) 1494 mm Diameter of housing abutment
Da (max.) 1616 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet

Calculation factors

e 0.27 Constant
Y2 3.7 Axial load Factors
Y3 2.5 Axial load Factors
Y0 2.4 Axial load Factors

Mass

(approx.) 3180 kg

Properties

Design K30: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
240/1180CAMK30E4 1180 1660 475 20200000 52500000 P0 120 85 110 3180

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 240/1180CAMK30E4