239/600CAME4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

239/600CAME4C5

Boundary Dimensions

d 600 mm Bore diameter
D 800 mm Outside diameter
B 150 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 3450000 N Basic dynamic load rating
C0r 8100000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 450 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 320 min-1 Grease lubrication
Oil (Oil-bath) 400 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 622 mm Diameter of shaft abutment
Da (min.) 745 mm Diameter of housing abutment
Da (max.) 778 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.17 Constant
Y2 5.9 Axial load Factors
Y3 4 Axial load Factors
Y0 3.9 Axial load Factors

Mass

(approx.) 205 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
239/600CAME4 600 800 150 3450000 8100000 P0 450 320 400 205

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 239/600CAME4