Full Complement Cylindrical Roller Bearings Double-Row Para sa Sheaves: Prelubricated type

Full Complement Cylindrical Roller Bearings Double-Row Para sa Sheaves: Prelubricated type
Display units
View as Grid List

Items 1-20 of 61

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B C Cx (min.) r (min.) Cr C0r Grease
mm mm mm mm mm mm N N min-1
square RS-5008 40 68 38 37 0.4 0.6 98000 116000 2400
square RS-5008NR 40 68 38 37 0.4 0.6 98000 116000 2400
square RS-5009 45 75 40 39 0.4 0.6 117000 144000 2200
square RS-5009NR 45 75 40 39 0.4 0.6 117000 144000 2200
square RS-5010 50 80 40 39 0.4 0.6 123000 158000 2000
square RS-5010NR 50 80 40 39 0.4 0.6 123000 158000 2000
square RS-5011 55 90 46 45 0.6 0.6 145000 193000 1800
square RS-5011NR 55 90 46 45 0.6 0.6 145000 193000 1800
square RS-5012 60 95 46 45 0.6 0.6 152000 208000 1700
square RS-5012NR 60 95 46 45 0.6 0.6 152000 208000 1700
square RS-5013 65 100 46 45 0.6 0.6 158000 224000 1600
square RS-5013NR 65 100 46 45 0.6 0.6 158000 224000 1600
square RS-5014 70 110 54 53 0.6 0.6 211000 285000 1400
square RS-5014NR 70 110 54 53 0.6 0.6 211000 285000 1400
square RS-5015 75 115 54 53 0.6 0.6 220000 305000 1400
square RS-5015NR 75 115 54 53 0.6 0.6 220000 305000 1400
square RS-5016 80 125 60 59 0.6 0.6 310000 430000 1200
square RS-5016NR 80 125 60 59 0.6 0.6 310000 430000 1200
square RS-5017 85 130 60 59 0.6 0.6 315000 445000 1200
square RS-5017NR 85 130 60 59 0.6 0.6 315000 445000 1200