Z-UCFL205D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

Z-UCFL205D1

Included products

Bearing UC205D1 Bearing
Housing FL205D1 Housing

Nominal Dimensions

d 25 mm Bore diameter
L,L1 68 mm Overall height
J 99 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 16 mm Flange width
A1 13 mm Flange width
A 27 mm Base width
A4 40 mm Width including end cover
B,B1,B2 34.1 mm Width of inner ring
t 2 mm Clearance
H 130 mm Overall length
S 14.3 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

mass 0.6 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations Z-UCFL205D1