UKFL320D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFL320D1

Included products

Bearing UK320D1 Bearing
Housing FL320D1 Housing

Associated products

Adapter sleeve H2320X Adapter sleeve

Nominal Dimensions

d 90 mm Bore diameter
L,L1 270 mm Overall height
J 360 mm Distance between attachment bolts
N 44 mm Diameter of attachment bolt hole
A2 59 mm Flange width
A1 40 mm Flange width
A 94 mm Base width
B,B1,B2 97 mm Width of inner ring
H 440 mm Overall length

Mounting information

G M39 Bolt size

Basic Load Ratings

Cr 173 kN Basic dynamic load rating
C0r 141 kN Basic static load rating

Mass

mass 26 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFL320D1