UKFE206D1 X AS3S

Oval Flanged Unit, Ductile Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFE206D1

Included products

Bearing UK206D1 Bearing
Housing FE206D1 Housing

Associated products

Adapter sleeve H2306X Adapter sleeve

Nominal Dimensions

d 25 mm Bore diameter
L,L1 73 mm Overall height
J 117 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 18 mm Flange width
A1 10 mm Flange width
A 30 mm Base width
A0 39 mm Overall width
B,B1,B2 38 mm Width of inner ring
F 36 mm Diameter of housing abutment
H 145 mm Overall length

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

mass 0.6 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFE206D1