C-UCFLX06D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UCFLX06D1

Included products

Bearing UCX06D1 Bearing
Housing FLX06D1 Housing

Nominal Dimensions

d 30 mm Bore diameter
L,L1 98.5 mm Overall height
J 130 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 19 mm Flange width
A1 15 mm Flange width
A5 59 mm Width including end cover
B,B1,B2 42.9 mm Width of inner ring
t 2 mm Clearance
H 156 mm Overall length
L2 47.5 mm Height of spherical seat centre
S 17.5 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 25.7 kN Basic dynamic load rating
C0r 15.3 kN Basic static load rating

Mass

mass 1.6 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UCFLX06D1