C-UCFL320D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UCFL320D1

Included products

Bearing UC320D1 Bearing
Housing FL320D1 Housing

Nominal Dimensions

d 100 mm Bore diameter
L,L1 280 mm Overall height
J 360 mm Distance between attachment bolts
N 44 mm Diameter of attachment bolt hole
A2 59 mm Flange width
A1 40 mm Flange width
A5 154 mm Width including end cover
B,B1,B2 108 mm Width of inner ring
t 5 mm Clearance
H 440 mm Overall length
L2 135 mm Height of spherical seat centre
S 42 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M39 Bolt size

Basic Load Ratings

Cr 173 kN Basic dynamic load rating
C0r 141 kN Basic static load rating

Mass

mass 31 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UCFL320D1