7309AW

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7309AW

Boundary Dimensions

d 45 mm Bore diameter
D 100 mm Outside diameter
B 25 mm Width
r (min.) 1.5 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 70000 N Basic dynamic load rating
C0r 43500 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 6700 min-1 Oil-bath lubrication

Dimensions

a 33.4 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 54 mm Diameter of shaft abutment
Da (max.) 91 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 0.848 kg

Properties

Types 73 series
Contact angle A: 30° contact angle
Cage W: Pressed steel cage
Tolerance P0
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7309AW