7303BW

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7303BW

Boundary Dimensions

d 17 mm Bore diameter
D 47 mm Outside diameter
B 14 mm Width
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 16300 N Basic dynamic load rating
C0r 8000 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication
Oil (Oil-bath) 14000 min-1 Oil-bath lubrication

Dimensions

a 20.4 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 23 mm Diameter of shaft abutment
Da (max.) 41 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.118 kg

Properties

Types 73 series
Contact angle B: 40° contact angle
Cage W: Pressed steel cage
Tolerance P0
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7303BW