7224AP6

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7224AP6

Boundary Dimensions

d 120 mm Bore diameter
D 215 mm Outside diameter
B 40 mm Width
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 201000 N Basic dynamic load rating
C0r 177000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Dimensions

a 68.3 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 132 mm Diameter of shaft abutment
Da (max.) 203 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 6.22 kg

Properties

Types 72 series
Contact angle A: 30° contact angle
Cage ( ): Machined brass cage
Tolerance P6
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7224A